Grove Gear HMQ242-60-2-1.750-180TC-L1
Part #:HMQ242-60-2-1.750-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | BF: | 0.53 |
| C: | 11.38 in | D: | 4.44 |
| AE1: | 0.63 | RQ: | 6.68 in |
| AK: | 8.5 | AD: | 7.53 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | F: | 5 |
| AG: | 8.5 | I: | 6.1 in |
| AE2: | 0.34 | B: | 10.25 |
| V: | 2.75 in | BD: | 9 |
| G: | 2.5 | T: | 1.75 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.696 |
| Service Factor: | 1 | Output RPM: | 29.2 |
| Bore Code: | 28 | Gear Type: | Worm |
| Ratio Range: | 60:1 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2533 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Model Code: | HMQ242 |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 1.125 |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.75 in | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

