Grove Gear HMQ242-60-2-1.750-180TC-L9
Part #:HMQ242-60-2-1.750-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | I: | 6.1 in |
| LQ1: | 7.21 in | AE1: | 0.63 |
| AG: | 8.5 | BE1: | 0.5 in |
| AK: | 8.5 | V: | 2.75 in |
| G: | 2.5 | D: | 4.44 |
| BD: | 9 | RQ: | 6.68 in |
| BF: | 0.53 | AJ: | 7.25 |
| F: | 5 | AE2: | 0.34 |
| AD: | 7.53 | C: | 11.38 in |
| Center Distance (in): | 4.25 in | T: | 1.75 |
Technical Specifications
| Ratio: | 60:1 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2533 | Shaft Seal Material: | Viton |
| Model Code: | HMQ242 | Input HP @ 1750 RPM: | 2.696 |
| Output RPM: | 29.2 | Input Bore (C Face): | 1.125 |
| Bore Code: | 28 | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | HMQ-2 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.75 in |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 60:1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

