How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | LQ1: | 7.21 in |
| AK: | 8.5 | AJ: | 7.25 |
| BD: | 9 | AD: | 7.53 |
| V: | 2.75 in | B: | 10.25 |
| G: | 2.5 | AG: | 8.5 |
| T: | 1.75 | Center Distance (in): | 4.25 in |
| RQ: | 6.68 in | AE1: | 0.63 |
| D: | 4.44 | AE2: | 0.34 |
| I: | 6.1 in | F: | 5 |
| BE1: | 0.5 in | C: | 11.38 in |
Technical Specifications
| Service Factor: | 1 | Thrust Rating - output shaft: | 2533 |
| Output RPM: | 29.2 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Model Code: | HMQ242 | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 28 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Assembly: | HMQ-2 | Output Diameter (in): | 1.75 in |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 2.696 | Ratio: | 60:1 |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 5/16 X 5/32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

