How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | AE2: | 0.34 |
| G: | 2.5 | V: | 2.75 in |
| C: | 11.38 in | I: | 6.1 in |
| D: | 4.44 | F: | 5 |
| BF: | 0.53 | AE1: | 0.63 |
| Center Distance (in): | 4.25 in | BD: | 9 |
| AG: | 8.5 | BE1: | 0.5 in |
| T: | 1.75 | LQ1: | 7.21 in |
| B: | 10.25 | AJ: | 7.25 |
| RQ: | 6.68 in | AK: | 8.5 |
Technical Specifications
| Model Code: | HMQ242 | Assembly: | HMQ-2 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Bore Code: | 28 |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2533 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Diameter (in): | 1.75 in | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210TC | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 X 5/32 |
| Input HP @ 1750 RPM: | 2.696 | Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

