How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | B: | 10.25 |
| AD: | 7.53 | BE1: | 0.5 in |
| C: | 11.38 in | AK: | 8.5 |
| RQ: | 7.24 in | AJ: | 7.25 |
| F: | 5 | LQ1: | 7.77 in |
| I: | 6.1 in | BD: | 9 |
| AE2: | 0.34 | Center Distance (in): | 4.25 in |
| AE1: | 0.63 | V: | 2.75 in |
| D: | 4.44 | BF: | 0.53 |
| AG: | 8.5 | G: | 2.5 |
Technical Specifications
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Bore Code: | 28 | Input RPM: | 1,750 |
| Model Code: | HMQ242 | Output Diameter (in): | 1.75 in |
| Output Shaft Direction: | 2 | Assembly: | HMQ-2 |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 2.696 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 1.625 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Ratio: | 60:1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2533 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

