How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | BE: | 0.38 in |
| AE2: | 0.34 | C: | 11.38 in |
| F: | 5 | AE1: | 0.63 |
| BF: | 0.41 | BD: | 5.88 |
| LQ: | 6.45 in | I: | 6.1 in |
| G: | 2.5 | AG: | 8.5 |
| RQ: | 6.04 in | B: | 10.25 |
| V: | 2.75 in | AD: | 7.53 |
| T: | 1.75 | AK: | 4.5 |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
Technical Specifications
| Assembly: | HMQ-2 | Model Code: | HMQ242 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.75 in | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Ratio: | 60:1 | Thrust Rating - output shaft: | 2533 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Bore Code: | 28 | Input HP @ 1750 RPM: | 2.696 |
| Output RPM: | 29.2 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

