Grove Gear HMQ242-60-2-1.750-56C-L3
Part #:HMQ242-60-2-1.750-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | I: | 6.1 in |
| F: | 5 | B: | 10.25 |
| AG: | 8.5 | LQ: | 6.45 in |
| G: | 2.5 | T: | 1.75 |
| V: | 2.75 in | BE: | 0.38 in |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| BF: | 0.41 | D: | 4.44 |
| AD: | 7.53 | C: | 11.38 in |
| BD: | 5.88 | AE1: | 0.63 |
| RQ: | 6.04 in | AE2: | 0.34 |
Technical Specifications
| Ratio: | 60:1 | Motor Frame Size: | 56C |
| Bore Code: | 28 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 2533 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.75 in | Shaft Seal Material: | Viton |
| Model Code: | HMQ242 | Ratio Range: | 60:1 |
| Service Factor: | 1 | Assembly: | HMQ-2 |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.696 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

