Grove Gear HMQ242-60-2-1.750-56C-L4
Part #:HMQ242-60-2-1.750-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | LQ: | 6.45 in |
| Center Distance (in): | 4.25 in | F: | 5 |
| AJ: | 5.88 | AE1: | 0.63 |
| AE2: | 0.34 | AK: | 4.5 |
| AD: | 7.53 | BE: | 0.38 in |
| B: | 10.25 | D: | 4.44 |
| C: | 11.38 in | BD: | 5.88 |
| BF: | 0.41 | G: | 2.5 |
| RQ: | 6.04 in | V: | 2.75 in |
| AG: | 8.5 | T: | 1.75 |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Gear Type: | Worm | Model Code: | HMQ242 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Ratio Range: | 60:1 | Service Factor: | 1 |
| Ratio: | 60:1 | Thrust Rating - output shaft: | 2533 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.75 in | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 2.696 | Output Shaft Direction: | 2 |
| Bore Code: | 28 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | HMQ-2 |
| Input Bore (C Face): | 0.625 | Output RPM: | 29.2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

