Grove Gear HMQ242-60-2-1.875-140TC-L2
Part #:HMQ242-60-2-1.875-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | I: | 6.1 in |
| G: | 2.5 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | F: | 5 |
| LQ: | 6.45 in | C: | 11.38 in |
| T: | 1.875 | RQ: | 6.04 in |
| AD: | 7.53 | AK: | 4.5 |
| BE: | 0.38 in | B: | 10.25 |
| BD: | 5.88 | AG: | 8.5 |
| AJ: | 5.88 | AE1: | 0.63 |
| D: | 4.44 | BF: | 0.41 |
Technical Specifications
| Thrust Rating - output shaft: | 2533 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.696 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Output RPM: | 29.2 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.875 in | Gear Type: | Worm |
| Bore Code: | 30 | Model Code: | HMQ242 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Assembly: | HMQ-2 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

