Grove Gear HMQ242-60-2-1.875-140TC-L3
Part #:HMQ242-60-2-1.875-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| BF: | 0.41 | G: | 2.5 |
| AE2: | 0.34 | T: | 1.875 |
| B: | 10.25 | V: | 2.75 in |
| C: | 11.38 in | BD: | 5.88 |
| F: | 5 | AJ: | 5.88 |
| D: | 4.44 | AD: | 7.53 |
| Center Distance (in): | 4.25 in | RQ: | 6.04 in |
| AE1: | 0.63 | AG: | 8.5 |
| I: | 6.1 in | LQ: | 6.45 in |
Technical Specifications
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 2.696 |
| No. of Gear Reductions: | Single | Output RPM: | 29.2 |
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.875 in |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Ratio: | 60:1 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Thrust Rating - output shaft: | 2533 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 0.875 |
| Model Code: | HMQ242 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Bore Code: | 30 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

