Grove Gear HMQ242-60-2-1.875-140TC-L9
Part #:HMQ242-60-2-1.875-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | D: | 4.44 |
| LQ: | 6.45 in | AE1: | 0.63 |
| C: | 11.38 in | AD: | 7.53 |
| G: | 2.5 | BE: | 0.38 in |
| BD: | 5.88 | AK: | 4.5 |
| I: | 6.1 in | AJ: | 5.88 |
| T: | 1.875 | B: | 10.25 |
| AE2: | 0.34 | Center Distance (in): | 4.25 in |
| BF: | 0.41 | RQ: | 6.04 in |
| F: | 5 | V: | 2.75 in |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2533 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Output Diameter (in): | 1.875 in |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 2.696 |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/2 X 3.38 |
| Bore Code: | 30 | Model Code: | HMQ242 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

