Grove Gear HMQ242-60-2-1.875-180TC-L1
Part #:HMQ242-60-2-1.875-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AD: | 7.53 |
| BD: | 9 | F: | 5 |
| I: | 6.1 in | LQ1: | 7.21 in |
| AE1: | 0.63 | T: | 1.875 |
| Center Distance (in): | 4.25 in | B: | 10.25 |
| D: | 4.44 | BE1: | 0.5 in |
| AJ: | 7.25 | C: | 11.38 in |
| RQ: | 6.68 in | G: | 2.5 |
| AG: | 8.5 | AE2: | 0.34 |
| V: | 2.75 in | BF: | 0.53 |
Technical Specifications
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Assembly: | HMQ-2 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 2533 | Output Shaft Assembly Code: | 2 |
| Model Code: | HMQ242 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Gear Type: | Worm |
| Output RPM: | 29.2 | Output Diameter (in): | 1.875 in |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 2.696 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Bore Code: | 30 |
| Motor Frame Size: | 180TC | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

