Grove Gear HMQ242-60-2-1.875-210TC-L9
Part #:HMQ242-60-2-1.875-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AK: | 8.5 |
| LQ1: | 7.21 in | F: | 5 |
| C: | 11.38 in | RQ: | 6.68 in |
| Center Distance (in): | 4.25 in | D: | 4.44 |
| T: | 1.875 | AJ: | 7.25 |
| AE1: | 0.63 | BE1: | 0.5 in |
| I: | 6.1 in | BD: | 9 |
| BF: | 0.53 | AG: | 8.5 |
| G: | 2.5 | B: | 10.25 |
| AD: | 7.53 | AE2: | 0.34 |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Bore Code: | 30 |
| Product Type: | Right Angle | Output Diameter (in): | 1.875 in |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 X 5/32 |
| Service Factor: | 1 | Model Code: | HMQ242 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 60:1 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 2.696 |
| Ratio: | 60:1 | Thrust Rating - output shaft: | 2533 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output RPM: | 29.2 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

