Grove Gear HMQ242-60-2-1.875-56C-L4
Part #:HMQ242-60-2-1.875-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | V: | 2.75 in |
| B: | 10.25 | AK: | 4.5 |
| T: | 1.875 | BF: | 0.41 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| C: | 11.38 in | BE: | 0.38 in |
| AG: | 8.5 | BD: | 5.88 |
| AE1: | 0.63 | AE2: | 0.34 |
| G: | 2.5 | AD: | 7.53 |
| F: | 5 | LQ: | 6.45 in |
| RQ: | 6.04 in | AJ: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Output Diameter (in): | 1.875 in |
| Output Key: | 1/2 X 3.38 | Output RPM: | 29.2 |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Input Style: | C-Face Quill | Bore Code: | 30 |
| Model Code: | HMQ242 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 2.696 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Thrust Rating - output shaft: | 2533 |
| Assembly: | HMQ-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

