Grove Gear HMQ242-60-2-1.938-180TC
Part #:HMQ242-60-2-1.938-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | AE1: | 0.63 |
| BE1: | 0.5 in | LQ1: | 7.21 in |
| F: | 5 | C: | 11.38 in |
| AJ: | 7.25 | B: | 10.25 |
| RQ: | 6.68 in | AG: | 8.5 |
| I: | 6.1 in | BD: | 9 |
| BF: | 0.53 | G: | 2.5 |
| V: | 2.75 in | T: | 1.938 |
| D: | 4.44 | AD: | 7.53 |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1.938 in |
| Model Code: | HMQ242 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2533 |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 2.696 |
| Bore Code: | 31 | Assembly: | HMQ-2 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

