Grove Gear HMQ242-60-2-1.938-180TC-L3
Part #:HMQ242-60-2-1.938-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | F: | 5 |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| AG: | 8.5 | G: | 2.5 |
| I: | 6.1 in | BE1: | 0.5 in |
| AD: | 7.53 | AE2: | 0.34 |
| B: | 10.25 | V: | 2.75 in |
| BD: | 9 | C: | 11.38 in |
| RQ: | 6.68 in | LQ1: | 7.21 in |
| AJ: | 7.25 | D: | 4.44 |
| T: | 1.938 | AE1: | 0.63 |
Technical Specifications
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 31 | Assembly: | HMQ-2 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.938 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Style: | C-Face Quill | Ratio: | 60:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2533 | Input Bore (C Face): | 1.125 |
| Model Code: | HMQ242 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.696 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

