Grove Gear HMQ242-60-2-1.938-180TC-L4
Part #:HMQ242-60-2-1.938-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | AE1: | 0.63 |
| D: | 4.44 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | B: | 10.25 |
| I: | 6.1 in | F: | 5 |
| BF: | 0.53 | AJ: | 7.25 |
| T: | 1.938 | LQ1: | 7.21 in |
| AK: | 8.5 | V: | 2.75 in |
| RQ: | 6.68 in | AE2: | 0.34 |
| BD: | 9 | G: | 2.5 |
| BE1: | 0.5 in | C: | 11.38 in |
Technical Specifications
| Ratio: | 60:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Center Distance (in): | 4.25 | Bore Code: | 31 |
| Model Code: | HMQ242 | Input HP @ 1750 RPM: | 2.696 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| Thrust Rating - output shaft: | 2533 | Output RPM: | 29.2 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 60:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

