How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AK: | 8.5 |
| AD: | 7.53 | BF: | 0.53 |
| BE1: | 0.5 in | D: | 4.44 |
| Center Distance (in): | 4.25 in | AE1: | 0.63 |
| V: | 2.75 in | BD: | 9 |
| LQ1: | 7.21 in | RQ: | 6.68 in |
| T: | 1.938 | F: | 5 |
| I: | 6.1 in | G: | 2.5 |
| AE2: | 0.34 | C: | 11.38 in |
| B: | 10.25 | AJ: | 7.25 |
Technical Specifications
| Motor Frame Size: | 210TC | Ratio Range: | 60:1 |
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 2.696 |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Bore Code: | 31 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.938 in |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ242 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2533 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

