How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | B: | 10.25 |
| D: | 4.44 | I: | 6.1 in |
| BD: | 9 | AK: | 8.5 |
| BF: | 0.53 | AE2: | 0.34 |
| RQ: | 6.68 in | AE1: | 0.63 |
| Center Distance (in): | 4.25 in | T: | 1.938 |
| V: | 2.75 in | AG: | 8.5 |
| AD: | 7.53 | LQ1: | 7.21 in |
| G: | 2.5 | BE1: | 0.5 in |
| C: | 11.38 in | AJ: | 7.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.696 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Assembly: | HMQ-2 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 2533 | Input Style: | C-Face Quill |
| Output RPM: | 29.2 | Motor Frame Size: | 210TC |
| Model Code: | HMQ242 | Bore Code: | 31 |
| Input Bore (C Face): | 1.375 | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.938 in | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

