How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | Center Distance (in): | 4.25 in |
| D: | 4.44 | T: | 1.938 |
| BF: | 0.53 | V: | 2.75 in |
| BE1: | 0.5 in | AG: | 8.5 |
| AJ: | 7.25 | RQ: | 7.24 in |
| AD: | 7.53 | I: | 6.1 in |
| AK: | 8.5 | G: | 2.5 |
| LQ1: | 7.77 in | F: | 5 |
| BD: | 9 | C: | 11.38 in |
| AE1: | 0.63 | B: | 10.25 |
Technical Specifications
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Input Keyway (C Face): | 3/8 X 3/16 | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 1.625 | Bore Code: | 31 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 2533 |
| Input HP @ 1750 RPM: | 2.696 | Ratio Range: | 60:1 |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Model Code: | HMQ242 | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Diameter (in): | 1.938 in | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

