How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AG: | 8.5 |
| RQ: | 7.24 in | AE1: | 0.63 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| T: | 1.938 | AD: | 7.53 |
| BD: | 9 | AJ: | 7.25 |
| AE2: | 0.34 | C: | 11.38 in |
| D: | 4.44 | BF: | 0.53 |
| B: | 10.25 | LQ1: | 7.77 in |
| G: | 2.5 | F: | 5 |
| V: | 2.75 in | AK: | 8.5 |
Technical Specifications
| Model Code: | HMQ242 | Output RPM: | 29.2 |
| Bore Code: | 31 | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Assembly: | HMQ-2 | Input Bore (C Face): | 1.625 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.938 in |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.696 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 2533 |
| Center Distance (in): | 4.25 | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

