How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | AE1: | 0.63 |
| AJ: | 5.88 | V: | 2.75 in |
| G: | 2.5 | F: | 5 |
| Center Distance (in): | 4.25 in | AD: | 7.53 |
| BF: | 0.41 | I: | 6.1 in |
| AK: | 4.5 | LQ: | 6.45 in |
| T: | 1.938 | B: | 10.25 |
| BE: | 0.38 in | RQ: | 6.04 in |
| AE2: | 0.34 | BD: | 5.88 |
| C: | 11.38 in | AG: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Bore Code: | 31 | Service Factor: | 1 |
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Model Code: | HMQ242 | Ratio: | 60:1 |
| Input Style: | C-Face Quill | Output RPM: | 29.2 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.938 in |
| Ratio Range: | 60:1 | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 2.696 | Thrust Rating - output shaft: | 2533 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

