Grove Gear HMQ242-60-2-2.000-140TC-L2
Part #:HMQ242-60-2-2.000-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.04 in | I: | 6.1 in |
| BE: | 0.38 in | D: | 4.44 |
| Center Distance (in): | 4.25 in | AJ: | 5.88 |
| LQ: | 6.45 in | B: | 10.25 |
| BF: | 0.41 | C: | 11.38 in |
| AD: | 7.53 | BD: | 5.88 |
| AK: | 4.5 | AG: | 8.5 |
| AE1: | 0.63 | G: | 2.5 |
| V: | 2.75 in | T: | 2 |
| F: | 5 | AE2: | 0.34 |
Technical Specifications
| Thrust Rating - output shaft: | 2533 | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Bore Code: | 32 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Model Code: | HMQ242 | Output Diameter (in): | 2 in |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 2.696 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 4.25 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

