Grove Gear HMQ242-60-2-2.000-180TC-L2
Part #:HMQ242-60-2-2.000-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | V: | 2.75 in |
| AD: | 7.53 | AG: | 8.5 |
| LQ1: | 7.21 in | BF: | 0.53 |
| AE1: | 0.63 | AK: | 8.5 |
| AE2: | 0.34 | AJ: | 7.25 |
| C: | 11.38 in | BD: | 9 |
| G: | 2.5 | Center Distance (in): | 4.25 in |
| T: | 2 | I: | 6.1 in |
| RQ: | 6.68 in | B: | 10.25 |
| F: | 5 | BE1: | 0.5 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 2.696 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2 in | Ratio Range: | 60:1 |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 2533 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Input Bore (C Face): | 1.125 |
| Ratio: | 60:1 | Bore Code: | 32 |
| Model Code: | HMQ242 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Output RPM: | 29.2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

