Grove Gear HMQ242-60-2-2.000-180TC-L4
Part #:HMQ242-60-2-2.000-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | G: | 2.5 |
| Center Distance (in): | 4.25 in | LQ1: | 7.21 in |
| RQ: | 6.68 in | AG: | 8.5 |
| BD: | 9 | C: | 11.38 in |
| AD: | 7.53 | D: | 4.44 |
| AE2: | 0.34 | AK: | 8.5 |
| I: | 6.1 in | BE1: | 0.5 in |
| B: | 10.25 | F: | 5 |
| V: | 2.75 in | T: | 2 |
| BF: | 0.53 | AE1: | 0.63 |
Technical Specifications
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Model Code: | HMQ242 | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 2.696 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Assembly: | HMQ-2 | Bore Code: | 32 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Motor Frame Size: | 180TC | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 2533 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2 in | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

