Grove Gear HMQ242-60-2-2.000-210TC-L3
Part #:HMQ242-60-2-2.000-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | AJ: | 7.25 |
| BE1: | 0.5 in | F: | 5 |
| BD: | 9 | C: | 11.38 in |
| I: | 6.1 in | AG: | 8.5 |
| V: | 2.75 in | B: | 10.25 |
| AE2: | 0.34 | BF: | 0.53 |
| Center Distance (in): | 4.25 in | T: | 2 |
| D: | 4.44 | AK: | 8.5 |
| LQ1: | 7.21 in | G: | 2.5 |
| AE1: | 0.63 | RQ: | 6.68 in |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.696 |
| Service Factor: | 1 | Output Diameter (in): | 2 in |
| Thrust Rating - output shaft: | 2533 | No. of Gear Reductions: | Single |
| Bore Code: | 32 | Assembly: | HMQ-2 |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 60:1 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 29.2 | Input Bore (C Face): | 1.375 |
| Product Type: | Right Angle | Model Code: | HMQ242 |
| Input Keyway (C Face): | 5/16 X 5/32 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

