Grove Gear HMQ242-60-2-2.000-210TC-L4
Part #:HMQ242-60-2-2.000-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | Center Distance (in): | 4.25 in |
| T: | 2 | BF: | 0.53 |
| BD: | 9 | I: | 6.1 in |
| AE2: | 0.34 | BE1: | 0.5 in |
| G: | 2.5 | RQ: | 6.68 in |
| V: | 2.75 in | D: | 4.44 |
| AG: | 8.5 | AK: | 8.5 |
| AE1: | 0.63 | AD: | 7.53 |
| C: | 11.38 in | AJ: | 7.25 |
| B: | 10.25 | LQ1: | 7.21 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Input Bore (C Face): | 1.375 | Assembly: | HMQ-2 |
| Bore Code: | 32 | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.696 |
| Output Diameter (in): | 2 in | Output Shaft Direction: | 2 |
| Model Code: | HMQ242 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Thrust Rating - output shaft: | 2533 | Output RPM: | 29.2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

