Grove Gear HMQ242-60-2-2.000-210TC-L9
Part #:HMQ242-60-2-2.000-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | AG: | 8.5 |
| LQ1: | 7.21 in | G: | 2.5 |
| AE1: | 0.63 | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | C: | 11.38 in |
| BD: | 9 | D: | 4.44 |
| RQ: | 6.68 in | AK: | 8.5 |
| V: | 2.75 in | AE2: | 0.34 |
| BF: | 0.53 | AD: | 7.53 |
| I: | 6.1 in | B: | 10.25 |
| BE1: | 0.5 in | T: | 2 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Model Code: | HMQ242 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Ratio: | 60:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output RPM: | 29.2 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.696 | Gear Type: | Worm |
| Output Diameter (in): | 2 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Bore Code: | 32 | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2533 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

