How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AE1: | 0.63 |
| C: | 11.38 in | BF: | 0.53 |
| G: | 2.5 | BD: | 9 |
| V: | 2.75 in | AK: | 8.5 |
| B: | 10.25 | LQ1: | 7.77 in |
| AG: | 8.5 | AE2: | 0.34 |
| AJ: | 7.25 | I: | 6.1 in |
| AD: | 7.53 | T: | 2 |
| D: | 4.44 | F: | 5 |
| RQ: | 7.24 in | BE1: | 0.5 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 2533 |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.625 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Bore Code: | 32 | Product Type: | Right Angle |
| Output Diameter (in): | 2 in | Ratio: | 60:1 |
| Motor Frame Size: | 250TC | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Model Code: | HMQ242 | Output RPM: | 29.2 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 2.696 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

