Grove Gear HMQ242-60-2-2.000-56C-L9
Part #:HMQ242-60-2-2.000-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BF: | 0.41 |
| BE: | 0.38 in | RQ: | 6.04 in |
| BD: | 5.88 | AG: | 8.5 |
| LQ: | 6.45 in | AE2: | 0.34 |
| Center Distance (in): | 4.25 in | AJ: | 5.88 |
| D: | 4.44 | C: | 11.38 in |
| B: | 10.25 | F: | 5 |
| AE1: | 0.63 | G: | 2.5 |
| V: | 2.75 in | T: | 2 |
| I: | 6.1 in | AD: | 7.53 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Bore Code: | 32 |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Gear Type: | Worm | Output RPM: | 29.2 |
| Thrust Rating - output shaft: | 2533 | Input HP @ 1750 RPM: | 2.696 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2 in | Assembly: | HMQ-2 |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Model Code: | HMQ242 |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

