Grove Gear HMQ242-60-2-2.188-180TC-L1
Part #:HMQ242-60-2-2.188-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AD: | 7.53 |
| T: | 2.188 | LQ1: | 7.21 in |
| RQ: | 6.68 in | AJ: | 7.25 |
| C: | 11.38 in | AG: | 8.5 |
| BF: | 0.53 | I: | 6.1 in |
| V: | 2.75 in | D: | 4.44 |
| BD: | 9 | G: | 2.5 |
| B: | 10.25 | AE2: | 0.34 |
| AK: | 8.5 | F: | 5 |
| BE1: | 0.5 in | AE1: | 0.63 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Thrust Rating - output shaft: | 2533 | Ratio: | 60:1 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Assembly: | HMQ-2 | Model Code: | HMQ242 |
| Ratio Range: | 60:1 | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Bore Code: | 35 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.696 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Output RPM: | 29.2 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Output Diameter (in): | 2.188 in |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

