Grove Gear HMQ242-60-2-2.188-180TC-L2
Part #:HMQ242-60-2-2.188-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | AJ: | 7.25 |
| AD: | 7.53 | V: | 2.75 in |
| AK: | 8.5 | LQ1: | 7.21 in |
| D: | 4.44 | RQ: | 6.68 in |
| C: | 11.38 in | T: | 2.188 |
| I: | 6.1 in | B: | 10.25 |
| BE1: | 0.5 in | G: | 2.5 |
| AG: | 8.5 | BD: | 9 |
| BF: | 0.53 | AE1: | 0.63 |
| F: | 5 | Center Distance (in): | 4.25 in |
Technical Specifications
| Assembly: | HMQ-2 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.188 in | Input HP @ 1750 RPM: | 2.696 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Output RPM: | 29.2 | Model Code: | HMQ242 |
| Ratio Range: | 60:1 | Thrust Rating - output shaft: | 2533 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Bore Code: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

