Grove Gear HMQ242-60-2-2.188-180TC-L4
Part #:HMQ242-60-2-2.188-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | LQ1: | 7.21 in |
| RQ: | 6.68 in | Center Distance (in): | 4.25 in |
| AE1: | 0.63 | AJ: | 7.25 |
| AE2: | 0.34 | F: | 5 |
| BD: | 9 | V: | 2.75 in |
| D: | 4.44 | AD: | 7.53 |
| BE1: | 0.5 in | G: | 2.5 |
| AG: | 8.5 | C: | 11.38 in |
| B: | 10.25 | AK: | 8.5 |
| I: | 6.1 in | BF: | 0.53 |
Technical Specifications
| Assembly: | HMQ-2 | Bore Code: | 35 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Model Code: | HMQ242 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Ratio: | 60:1 | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Output Diameter (in): | 2.188 in |
| Thrust Rating - output shaft: | 2533 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 2.696 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

