How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | RQ: | 7.24 in |
| BF: | 0.53 | AJ: | 7.25 |
| V: | 2.75 in | AE2: | 0.34 |
| BD: | 9 | AE1: | 0.63 |
| F: | 5 | G: | 2.5 |
| BE1: | 0.5 in | D: | 4.44 |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| LQ1: | 7.77 in | I: | 6.1 in |
| T: | 2.188 | AG: | 8.5 |
| C: | 11.38 in | B: | 10.25 |
Technical Specifications
| Output RPM: | 29.2 | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Input Bore (C Face): | 1.625 |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Model Code: | HMQ242 | Thrust Rating - output shaft: | 2533 |
| Input RPM: | 1,750 | Bore Code: | 35 |
| Input HP @ 1750 RPM: | 2.696 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.188 in |
| Output Shaft Direction: | 2 | Assembly: | HMQ-2 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Input Keyway (C Face): | 3/8 X 3/16 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

