Grove Gear HMQ242-60-2-2.188-56C-L1
Part #:HMQ242-60-2-2.188-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | AE1: | 0.63 |
| C: | 11.38 in | BF: | 0.41 |
| D: | 4.44 | RQ: | 6.04 in |
| LQ: | 6.45 in | AK: | 4.5 |
| Center Distance (in): | 4.25 in | AJ: | 5.88 |
| V: | 2.75 in | F: | 5 |
| AG: | 8.5 | BE: | 0.38 in |
| T: | 2.188 | AD: | 7.53 |
| BD: | 5.88 | G: | 2.5 |
| I: | 6.1 in | B: | 10.25 |
Technical Specifications
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 2533 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.696 |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Model Code: | HMQ242 |
| Output Diameter (in): | 2.188 in | Ratio: | 60:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Output RPM: | 29.2 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Assembly: | HMQ-2 |
| Bore Code: | 35 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

