Grove Gear HMQ242-60-2-2.188-56C-L9
Part #:HMQ242-60-2-2.188-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | BE: | 0.38 in |
| G: | 2.5 | AJ: | 5.88 |
| C: | 11.38 in | AE1: | 0.63 |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| T: | 2.188 | RQ: | 6.04 in |
| B: | 10.25 | V: | 2.75 in |
| I: | 6.1 in | AG: | 8.5 |
| LQ: | 6.45 in | BF: | 0.41 |
| AD: | 7.53 | F: | 5 |
| BD: | 5.88 | D: | 4.44 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Model Code: | HMQ242 | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 2.696 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-2 |
| Output Diameter (in): | 2.188 in | Product Type: | Right Angle |
| Bore Code: | 35 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Service Factor: | 1 | Ratio: | 60:1 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2533 |
| Motor Frame Size: | 56C | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

