Grove Gear HMQ242-7.5-1-1.438-210TC-L9
Part #:HMQ242-7.5-1-1.438-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | G: | 2.5 |
| AJ: | 7.25 | RQ: | 6.68 in |
| F: | 5 | AD: | 7.53 |
| AG: | 8.5 | BF: | 0.53 |
| AK: | 8.5 | BD: | 9 |
| BE1: | 0.5 in | T: | 1.438 |
| Center Distance (in): | 4.25 in | D: | 4.44 |
| C: | 11.38 in | LQ1: | 7.21 in |
| AE1: | 0.63 | AE2: | 0.34 |
| B: | 10.25 | I: | 6.1 in |
Technical Specifications
| Thrust Rating - output shaft: | 1640 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 14.063 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Bore Code: | 23 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Ratio: | 7.5:1 | Input Bore (C Face): | 1.375 |
| Model Code: | HMQ242 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Assembly: | HMQ-1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output RPM: | 233.3 |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

