How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | BD: | 9 |
| AD: | 7.53 | F: | 5 |
| LQ1: | 7.77 in | C: | 11.38 in |
| BE1: | 0.5 in | AE1: | 0.63 |
| BF: | 0.53 | G: | 2.5 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| B: | 10.25 | AK: | 8.5 |
| D: | 4.44 | AE2: | 0.34 |
| AG: | 8.5 | RQ: | 7.24 in |
| I: | 6.1 in | V: | 2.75 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 14.063 |
| Output RPM: | 233.3 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 1.438 in |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 250TC |
| Input Style: | C-Face Quill | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Service Factor: | 1 | Assembly: | HMQ-1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Bore Code: | 23 | Thrust Rating - output shaft: | 1640 |
| Model Code: | HMQ242 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

