How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | T: | 1.438 |
| AK: | 8.5 | AJ: | 7.25 |
| BE1: | 0.5 in | G: | 2.5 |
| AD: | 7.53 | F: | 5 |
| V: | 2.75 in | I: | 6.1 in |
| C: | 11.38 in | RQ: | 7.24 in |
| B: | 10.25 | D: | 4.44 |
| Center Distance (in): | 4.25 in | AE2: | 0.34 |
| AE1: | 0.63 | BD: | 9 |
| BF: | 0.53 | LQ1: | 7.77 in |
Technical Specifications
| Thrust Rating - output shaft: | 1640 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Model Code: | HMQ242 | Input Bore (C Face): | 1.625 |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 14.063 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Output RPM: | 233.3 |
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/8 X 3/16 |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

