How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AE2: | 0.34 |
| AJ: | 7.25 | I: | 6.1 in |
| B: | 10.25 | LQ1: | 7.77 in |
| BD: | 9 | AK: | 8.5 |
| Center Distance (in): | 4.25 in | G: | 2.5 |
| AD: | 7.53 | D: | 4.44 |
| F: | 5 | BF: | 0.53 |
| AG: | 8.5 | V: | 2.75 in |
| AE1: | 0.63 | BE1: | 0.5 in |
| RQ: | 7.24 in | C: | 11.38 in |
Technical Specifications
| Input RPM: | 1,750 | Service Factor: | 1 |
| Assembly: | HMQ-1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 250TC | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 233.3 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Model Code: | HMQ242 |
| Ratio Range: | 7.5:1 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 14.063 |
| Input Keyway (C Face): | 3/8 X 3/16 | Thrust Rating - output shaft: | 1640 |
| Input Bore (C Face): | 1.625 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

