How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | AJ: | 7.25 |
| I: | 6.1 in | BE1: | 0.5 in |
| AE2: | 0.34 | BD: | 9 |
| BF: | 0.53 | C: | 11.38 in |
| V: | 2.75 in | LQ1: | 7.21 in |
| AE1: | 0.63 | AK: | 8.5 |
| AD: | 7.53 | G: | 2.5 |
| F: | 5 | AG: | 8.5 |
| RQ: | 6.68 in | D: | 4.44 |
| B: | 10.25 | Center Distance (in): | 4.25 in |
Technical Specifications
| Model Code: | HMQ242 | Ratio Range: | 7.5:1 |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1640 |
| Output RPM: | 233.3 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.5 in | Bore Code: | 24 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 14.063 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

