How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | LQ1: | 7.21 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AE1: | 0.63 | Center Distance (in): | 4.25 in |
| BD: | 9 | AK: | 8.5 |
| C: | 11.38 in | AE2: | 0.34 |
| AD: | 7.53 | F: | 5 |
| G: | 2.5 | V: | 2.75 in |
| AG: | 8.5 | I: | 6.1 in |
| RQ: | 6.68 in | B: | 10.25 |
| T: | 1.5 | AJ: | 7.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 14.063 | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | Thrust Rating - output shaft: | 1640 |
| Housing Material: | Cast Iron | Model Code: | HMQ242 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 233.3 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Output Diameter (in): | 1.5 in |
| Center Distance (in): | 4.25 | Bore Code: | 24 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

