Grove Gear HMQ242-7.5-1-1.500-210TC
Part #:HMQ242-7.5-1-1.500-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BD: | 9 |
| D: | 4.44 | T: | 1.5 |
| G: | 2.5 | Center Distance (in): | 4.25 in |
| RQ: | 6.68 in | AE2: | 0.34 |
| AD: | 7.53 | AG: | 8.5 |
| I: | 6.1 in | AJ: | 7.25 |
| F: | 5 | B: | 10.25 |
| BE1: | 0.5 in | V: | 2.75 in |
| AE1: | 0.63 | C: | 11.38 in |
| AK: | 8.5 | LQ1: | 7.21 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Assembly: | HMQ-1 |
| Output RPM: | 233.3 | Model Code: | HMQ242 |
| Thrust Rating - output shaft: | 1640 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 14.063 |
| Ratio Range: | 7.5:1 | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.5 in |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

