Grove Gear HMQ242-7.5-1-1.500-210TC-L4
Part #:HMQ242-7.5-1-1.500-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | V: | 2.75 in |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| BD: | 9 | BE1: | 0.5 in |
| RQ: | 6.68 in | I: | 6.1 in |
| B: | 10.25 | AE2: | 0.34 |
| BF: | 0.53 | F: | 5 |
| D: | 4.44 | G: | 2.5 |
| AE1: | 0.63 | AG: | 8.5 |
| C: | 11.38 in | AJ: | 7.25 |
| AD: | 7.53 | LQ1: | 7.21 in |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | HMQ242 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Assembly: | HMQ-1 |
| Input HP @ 1750 RPM: | 14.063 | Ratio Range: | 7.5:1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.5 in | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 233.3 |
| Ratio: | 7.5:1 | Product Type: | Right Angle |
| Bore Code: | 24 | Motor Frame Size: | 210TC |
| Thrust Rating - output shaft: | 1640 | Input Bore (C Face): | 1.375 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

