How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | F: | 5 |
| V: | 2.75 in | C: | 11.38 in |
| RQ: | 6.04 in | AE1: | 0.63 |
| LQ: | 6.45 in | BE: | 0.38 in |
| AE2: | 0.34 | B: | 10.25 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| T: | 1.625 | AK: | 4.5 |
| I: | 6.1 in | BF: | 0.41 |
| G: | 2.5 | AD: | 7.53 |
| BD: | 5.88 | AJ: | 5.88 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Bore Code: | 26 |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1640 | Output RPM: | 233.3 |
| Motor Frame Size: | 140TC | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.625 in | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Assembly: | HMQ-1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Model Code: | HMQ242 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 14.063 |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

