How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | AG: | 8.5 |
| D: | 4.44 | F: | 5 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | LQ1: | 7.21 in |
| BD: | 9 | C: | 11.38 in |
| T: | 1.625 | AE1: | 0.63 |
| B: | 10.25 | AE2: | 0.34 |
| RQ: | 6.68 in | I: | 6.1 in |
| G: | 2.5 | AK: | 8.5 |
| BF: | 0.53 | V: | 2.75 in |
Technical Specifications
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Output RPM: | 233.3 |
| Assembly: | HMQ-1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Bore Code: | 26 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 14.063 | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.625 in |
| Thrust Rating - output shaft: | 1640 | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Model Code: | HMQ242 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

