How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | BF: | 0.41 |
| AJ: | 5.88 | T: | 1.625 |
| BD: | 5.88 | I: | 6.1 in |
| RQ: | 6.04 in | AD: | 7.53 |
| AE2: | 0.34 | D: | 4.44 |
| Center Distance (in): | 4.25 in | G: | 2.5 |
| C: | 11.38 in | AG: | 8.5 |
| AK: | 4.5 | V: | 2.75 in |
| LQ: | 6.45 in | B: | 10.25 |
| F: | 5 | BE: | 0.38 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.625 in | Output RPM: | 233.3 |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 14.063 |
| Thrust Rating - output shaft: | 1640 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 7.5:1 | Model Code: | HMQ242 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | Housing Material: | Cast Iron |
| Bore Code: | 26 | Center Distance (in): | 4.25 |
| Ratio: | 7.5:1 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

