How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | Center Distance (in): | 4.25 in |
| BD: | 5.88 | I: | 6.1 in |
| BF: | 0.41 | AD: | 7.53 |
| B: | 10.25 | AE1: | 0.63 |
| AJ: | 5.88 | BE: | 0.38 in |
| T: | 1.625 | G: | 2.5 |
| AE2: | 0.34 | C: | 11.38 in |
| D: | 4.44 | AG: | 8.5 |
| AK: | 4.5 | F: | 5 |
| RQ: | 6.04 in | V: | 2.75 in |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 26 |
| Ratio: | 7.5:1 | Thrust Rating - output shaft: | 1640 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.625 in |
| Model Code: | HMQ242 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 14.063 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output RPM: | 233.3 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 7.5:1 | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

