How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | AD: | 7.53 |
| BD: | 5.88 | AE2: | 0.34 |
| BE: | 0.38 in | C: | 11.38 in |
| V: | 2.75 in | AE1: | 0.63 |
| B: | 10.25 | BF: | 0.41 |
| D: | 4.44 | AJ: | 5.88 |
| LQ: | 6.45 in | AG: | 8.5 |
| I: | 6.1 in | T: | 1.688 |
| F: | 5 | Center Distance (in): | 4.25 in |
| AK: | 4.5 | RQ: | 6.04 in |
Technical Specifications
| Assembly: | HMQ-1 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 14.063 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Output RPM: | 233.3 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 1640 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Ratio: | 7.5:1 |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Model Code: | HMQ242 | Housing Material: | Cast Iron |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Diameter (in): | 1.688 in |
| Bore Code: | 27 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

