How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | BF: | 0.41 |
| B: | 10.25 | I: | 6.1 in |
| C: | 11.38 in | BE: | 0.38 in |
| G: | 2.5 | AG: | 8.5 |
| D: | 4.44 | Center Distance (in): | 4.25 in |
| AJ: | 5.88 | V: | 2.75 in |
| AK: | 4.5 | BD: | 5.88 |
| AE1: | 0.63 | F: | 5 |
| AE2: | 0.34 | T: | 1.688 |
| RQ: | 6.04 in | LQ: | 6.45 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1640 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 14.063 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Model Code: | HMQ242 | Output Diameter (in): | 1.688 in |
| Gear Type: | Worm | Output RPM: | 233.3 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Bore Code: | 27 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Assembly: | HMQ-1 | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

